??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 73
HELP_VARIABLE
Company
Funken
Description
Butterfly valve rotary knob flange -  HoKa Absperrklappe mit Drehknopf, beidseitg mit Flansch, 15° Raster
Bill of material
Butterfly valve PP, inner diameter = 400 - 10037073(LOD=M300)
Article number
mm
LOD Destination
LOD Level
Article
Material
KatalogNG
Color
Color knob
black
Diameter
mm
Total length
mm
Length
mm
Length
mm
Tolerance Ø
mm
Wall thickness
mm
Info text
Informazioni
Info text
Specification
HoKa butterfly valve with hand lever, rotary knob, rotary knob stepless, sleeve or flange, round plastic molded part with internal stop for connecting pipes in an exhaust air system using a welding process. As a butterfly valve for adjusting and shutting off volume flows with an internal seal. Socket inner diameter based on DIN 8062. Manufacturing process: up to Ø 400 mm made from injection molded parts, from Ø 450 mm made from semi-finished products. Possible negative overpressure on request after mechanical, chemical and thermal stress.
Remark
The specified dimensions are installation dimensions
Anteprime
3D
Dimensione
2D
Download modelli CAD