카탈로그: Funken
생성됨: 17.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Butterfly valve PP, inner diameter = 400 - 10037049(LOD=M300)
Funken
Ventilation fittings
Butterfly Valves
Powered by
CAD모델 선택
{funken/hoka/absterrklappen/absperrklappe_griff_flansch_asmtab.prj},{NB=Absperrklappe PP, Innendurchmesser = 400 - 10037049(LOD=M-300)},{CNSORDERNO=10037049},{CNSPRICE=123.90},{CNSMASSEXACT=0.000},{DA=400},{LGES=240},{L=50.0},{L1=80},{LX=180},{LX2=120},{L1X=80},{TOL=2.4},{S=4.5},{D=394.000},{D1=400.700},{D2=403.000},{D3=411.873},{B=24.200},{B1=230.770},{V=1},{V1=1},{MCODE=3.absp.hh.fl.4g:0400},{ARTD=HoKa PP Absperrklappe inkl. Dichtung Ø 400 mm mit Griff, beidseitig mit Flansch, 4. Generation},{ARTE=HoKa PP butterfly valve incl. seal operated by handle,Ø 400 mm with flanges, 4th generation},{ARTF=Hoka PP vanne papillon à commande manuelle étanche incl. joint Ø 400 mm, et brides, 4ème génération},{CNSMAT=PP},{FAR=RAL 7032},{LODDEST=M},{LODLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 73
HELP_VARIABLE
Company
Funken
Description
Butterfly valve handle flange - HoKa butterfly valve with handle, with flange on both sides, 15° louvre
Bill of material
Butterfly valve PP, inner diameter = 400 - 10037049(LOD=M300)
Article number
10037049
10037049
mm
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
HoKa PP butterfly valve incl. seal operated by handle,Ø 400 mm with flanges, 4th generation
HoKa PP butterfly valve incl. seal operated by handle,Ø 400 mm with flanges, 4th generation
Material
PP
PP
KatalogNG
0400
0400
Color
RAL 7032
RAL 7032
Color
black
Diameter
400
400
mm
Total length
240
240
mm
Length
50.0
50.0
mm
Length
80
80
mm
Tolerance Ø
2.4
2.4
mm
Wall thickness
4.5
4.5
mm
Specification
HoKa butterfly valve with hand lever, rotary knob, rotary knob stepless, sleeve or flange, round plastic molded part with internal stop for connecting pipes in an exhaust air system using a welding process. As a butterfly valve for adjusting and shutting off volume flows with an internal seal. Socket inner diameter based on DIN 8062. Manufacturing process: up to Ø 400 mm made from injection molded parts, from Ø 450 mm made from semi-finished products. Possible negative overpressure on request after mechanical, chemical and thermal stress.
Info text
정보
Info text
Remark
The specified dimensions are installation dimensions
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성