??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
BUT-35
Bill of material
BUT-35
Model No.
BUT-35
Ød1
35 mm
A
106 mm
ØC
142 mm
ØD1
95 mm
E
66 mm
F
25 mm
H
33 mm
J
33 mm
T
18 mm
ØR
55 mm
U
46 mm
ØD2
102 mm
ØQ
45 mm
ØW
121 mm
ØX
11 mm
ØY
17.5 mm
Z
11.0 mm
M
M35 X 1.5
Øds
35 mm
ØDs
50 mm
Ls
18 mm
Mass
3.9 kg
Previews
3D
Wymiar
2D
Pobierz modele CAD