??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
Business Machine Casters - Load Capacity 200-1,200 Lbs. Each Caster
Bill of material
EP729-2R BM
Part Number
EP729-2R BM
Series
Business Machine Casters
Mounting Options
Wheel Dia.
2 Inch
Stem/Plate Size
Bolt Hole Spacing
2 7/8" to 3" x 1 3/4"
Mounting Bolt Dia.
5/16 Inch
Tread Width
13/16 Inch
Tread Type
Hard Rubber
Wheel Bearing
Roller
Finish
Load Height
2.84375 Inch
Swivel Rad.
2 1/16 Inch
Capacity
275 lbs
Previews
3D
Dimension
2D
Download CAD models