??
Catalog navigation
CAD model selection
Selectable products: 93
HELP_VARIABLE
Company
OILES CORPORATION
Description
Bushings - SPBL
Bill of material
SPBL-607560
Order number
Shaft Diameter
mm
Housing diameter
mm
Inner Diameter
mm
Inner Diameter Tolerance
mm
Inner Diameter Tolerance after press
mm
Bushing Outer Diameter
mm
Outer Diameter Tolerance
mm
Length
mm
Length Tolerance
-0.1/-0.3 mm
Service temperature range
-40~+80°C
Allowable max. Pressure
49.0N/mm2 (500kgf/cm2)
Allowable max. Velocity
0.25m/s (15m/min)
Allowable max. PV value
1.65N/mm2•m/s (1,010kgf/cm2•m/min)
About Shaft Material
Use a stainless steel or chrome-plated (30μm or more) mating shaft when using the product in water, in a water-splashed place, etc.
About Bearing Inner Diameter Tolerance
The I.D. tolerance after press fitting is for reference only.
Caution
Please refer to catalog about detail.
Previews
3D
Dimension
2D
Download CAD models