??
Catalog navigation
CAD model selection
Selectable products: 114
HELP_VARIABLE
Company
OILES CORPORATION
Description
Bushings - 80B
Bill of material
80B-1520
Order number
Shaft Diameter
Shaft Recommended Tolerance
Housing diameter
mm
Housing Recommended Tolerance
mm
Inner Diameter
mm
Inner Diameter Tolerance
mm
Bushing Outer Diameter
mm
Outer Diameter Tolerance
mm
Length
mm
LengthTolerance
mm
Service temperature range
-40~+80°C
Allowable max. Pressure
17.5N/mm2 (179kgf/cm2)
Allowable max. Velocity
0.85m/s (51m/min)
Allowable max. PV value
2.45N/mm2•m/s (1,500kgf/cm2•m/min)
About Bearing Inner Diameter Tolerance
The inner diameter tolerances are the values after pressing into a ring gauge of OD+-0.002.
Caution
Please refer to catalog about detail.
Previews
3D
Dimension
2D
Download CAD models