??
Catalog navigation
CAD model selection
Selectable products: 47
HELP_VARIABLE
Company
OILES CORPORATION
Description
Bushings - 77B
Bill of material
77B-1215
Order number
Shaft diameters
mm
Shaft Recommended Tolerance
Housing Diameter
mm
Housing Recommended Tolerance
Inner Diameter
mm
Inner Diameter Tolerance
Blushing Outer Diameter
mm
Outer Diameter Tolerance
Length
mm
Length Tolerance
0/-0.25 mm
Service Temperature Range
-200~+200 °C
Allowable max. Pressure
7.0N/mm2 (71kgf/cm2) N/mm^2
Allowable max. Velocity
1.65m/s (99m/min) N/mm^2
Allowable max. PV value
1.00N/mm2・m/s (612kgf/cm2・m/min) N/mm^2
Caution
Please refer to catalog about detail.
Previews
3D
Dimension
2D
Download CAD models