??
Catalog navigation
CAD model selection
Selectable products: 198
HELP_VARIABLE
Company
OILES CORPORATION
Description
Bushings 30B - 30B
Bill of material
30B-253350
Order number
Shaft Diameter
mm
Housing Diameter
mm
Housing Recommended Tolerance
mm
Inner Diameter
mm
Inner Diameter Tolerance
mm
Inner Diameter Tolerance after press
mm
Outer Diameter
mm
Outer Diameter Tolerance
mm
Length
mm
Length Tolerance
mm
Allowable max. Pressure
10.0N/mm2 (102kgf/cm2) N/mm^2
Allowable max. Velocity (Dry)
1.0m/s (60m/min) m/s
Allowable max. Velocity (periodic lubrication)
3.35m/s (201m/min) N/mm^2
Allowable max. PV value (Dry)
1.25N/mm2・m/s (765kgf/cm2・m/min) N/mm^2
Allowable max. PV value (periodic lubrication)
3.25N/mm2・m/s (1,990kgf/cm2・m/min) N/mm^2
About Bearing Inner Diameter Tolerance
The I.D. tolerance after press fitting is for reference only
Caution
Please refer to catalog about detail
Previews
3D
Dimension
2D
Download CAD models