??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
BUSHING 14X6,5
Bill of material
400325
Code
400325
Diameter
4 mm
Diameter
14 mm
Length
6.5 mm
Previews
Download CAD models
No generation actions are associated with this part