??
Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
TE Connectivity
Description
Bus Bar Connectors
Bill of material
2204273-2
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Connector System
Sealable
Connector & Contact Terminates To
Connector Style
Product Type
Connector Type
Number of Positions
PCB Mount Orientation
Current Rating
A
Hot Pluggable
Operating Voltage
VAC
Voltage Drop
mV
Voltage Rating
VDC
Operating Voltage Reference
Operating Voltage
VDC
Color
Insulation Material
Contact Underplating Material
Contact Base Material
Contact Plating Material
Contact Current Rating (Max)
A
Contact Length
mm
Contact Length
in
Contact Style
Contact Size
Contact Plating Thickness
µm
Contact Plating Thickness
µin
Contact Design
Underplate Material Thickness
µm
Underplate Material Thickness
µin
Contact Transmits (Typical)
PCB Termination
Mating Alignment
Mounting Retention
Mounting Retention Type
Connector Mounting Type
Mating Alignment Type
Housing Material
Housing Color
Wire Size
AWG
Tail Length
mm
Tail Length
in
Width
mm
Width
in
Wire Size
mm2
Length
mm
Length
in
PCB Thickness (Recommended)
mm
PCB Thickness (Recommended)
in
Height
mm
Height
in
Wire Size
CMA
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
UL Rating
UL Flammability Rating
UL File Number
CSA File Number
Agency/Standard
Packaging Method
Blade Thickness
mm
Blade Thickness
in
Comment
Previews
3D
2D
Download CAD models