??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
LILAI Chain
Description
Buckle chain type turning conveyor plate surface TPE with bearings - Plastic Snap-on Chains
Bill of material
HF1873-K1600-Z
Chain model
Series
1873 Series
Product name
Buckle chain type turning conveyor plate surface TPE with bearings
Application
Mainly suitable for spiral conveyors.
Material
Card board material: blue polyoxymethylene (POM), orange rubber on the surface, operating temperature -30°C~+80°C
Base Chain
Standard 12A roller chain, material: carbon steel, stainless steel
Maximum Speed
50 m/min lubricant ; 30 m/min dry
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
Package
Each length is 1.524M
Width
mm
W1
mm
A
mm
Weight
kg/m
opposite bending raduis
150 mm
Sideflex Radius
610 mm
Base chain material
P
19.05
Previews
3D
2D
CAD modeli indir