??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HepcoMotion
Description
BU - Buffer Units
Bill of material
BU 25W
Order number
Preview
Description
For Use Width...
Belt return
Length
mm
Length
mm
Length
mm
Width
40 mm
Height
mm
Width
98 mm
Height
mm
Height
mm
Height
4 mm
Width
mm
Length
20 mm
Length
10 mm
Length
mm
Weight
kg
Product link
Website
Previews
3D
Dimension
2D
Download CAD models