??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
BTWP12 - Precision Class Ball Screws-Shaft Dia. 12 Lead 4
Bill of material
BTWP1204-L150-T15-R-N-A
TYPECODE
BTWP1204
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
Nut Direction
Wrench Flats
Rod Type
Screw Shaft O.D.
12 mm
Lead
4 mm
G
40 mm
Twisting Direction
Right mm
Ball Dia.
2.5 mm
Number of Circuits
1 turns, 4 rows mm
C (Dynamic)
8.84 kN
Co (Static)
18.46 kN
CATALOG
btwp12.jpg
Previews
3D
Dimension
2D
Download CAD models