??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BTSFL, BTSFLM, BTSFLR, BTSFLS, G-BTSFL, G-BTSFLM, G-BTSFLR, G-BTSFLS - Terminal Blocks - Hydraulic - Selectable Thread Size / Outlets on 2 Sides, Horizontal / No Inlets - 50 SQ. - Pitch Standard
Bill of material
BTSFL3-R2-S2
Part Number
Material
Surface Treatment
Screw Type Selection
Mounting Hole Selection
No.
R Selection
S Selection
Pitch P Standard
mm
Number of Pitches N
Total Number of R and S Threads
A
50 mm
B
50 mm
E
30 mm
X
7.5 mm
Y
25 mm
M (Mounting Hole)
N/A
d (Mounting Hole Dimension)
8.5 mm
D (Mounting Hole Dimension)
14.0 mm
h (Mounting Hole Dimension)
8.5 mm
D1 (Mounting Hole Dimension)
0.0 mm
d1 (Mounting Hole Dimension)
0.0 mm
h1 (Mounting Hole Dimension)
0.0 mm
Previews
3D
Dimension
2D
Download CAD models