??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
BTSBMP, BTSBRP, G-BTSBRP - Terminal Blocks - Hidraulic - Pitch Configurable BTS_Series - 20 Square
Bill of material
BTSBMP4-R1-S1-P15
Part No.
Material
Surface Treatment
Electroless Nickel Plating
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Screw Type Selection
Mounting Hole Selection
No.
R (Rc (PT))
1/8
S (Rc (PT))
1/8
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
20 mm
B
20 mm
E
20 mm
X
7.5 mm
Y
10 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
Dimension
2D
Download CAD models