??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
Misumi
Description
BTSB, BTSBM, BTSBR, G-BTSB, G-BTSBM, G-BTSBR - Terminal Blocks - Hidraulic - Pitch Standard BTS_Series - 20 Square
Bill of material
BTSB4-R1-S1
Part No.
Material
Surface Treatment
Screw Type Selection
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Mounting Hole Selection
No. of Circuits
R (Rc (PT))
1/8
S (Rc (PT))
1/8
P Pitch
25 mm
N No. of Pitches
Total No. of Threads
A
20 mm
B
20 mm
E
20 mm
X
7.5 mm
Y
10 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD