??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BTLSN, BTLSNR - Terminal Blocks - Hydraulic
Bill of material
BTLSN3-11
Part No.
Type Selection
Material
Low Carbon Steel
Surface Treatment
Zinc Plating
Normal Pressure
20.6MPa Approximately 210kgf/cm**2 or less
No.
d Rc (PT)
A
30 mm
B
30 mm
L
mm
P
mm
P1
mm
P2
mm
E
20 mm
F
15 mm
Y
7 mm
d1
11 mm
d2
6.6 mm
l
6.5 mm
Previews
3D
Dimension
2D
Download CAD models