??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BTLS, BTLSM, BTLSR, BTLSS, BTLSC, G-BTLS, G-BTLSM, G-BTLSR, G-BTLSS, G-BTLSC - Terminal Blocks - Hidraulic - Pitch Standard BTLS_Series - 30 Square
Bill of material
BTLS4-Q1-R1
Part No.
Material
Surface Treatment
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
R (Rc (PT)/ NPT) Selection
P Pitch
35 mm
N No. of Pitches
Port Threads
A
30 mm
B
30 mm
E
20 mm
F
15 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
Dimension
2D
Download CAD models