??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Misumi
Description
BTLL, G-BTLL - Terminal Blocks - Hidraulic - Pitch Standard BTLS_Series - 70 Square
Bill of material
BTLL2-Q6-R6
Part No.
Material
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Screw Type Selection
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
P Pitch
60 mm
N Pitches
Port Threads
A
70 mm
B
70 mm
E
40 mm
F
35 mm
X
10 mm
Y
9 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
预览
3D
尺寸标注
2D
下载CAD模型