??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
BTLACP, BTLACAP,G-BTLACP, G-BTLACAP - Terminal Blocks - Pneumatic - Pitch Configurable BTLA_Series - 20 Square
Bill of material
BTLACP4-Q1-R1-P15
Part No.
Material
Aluminium Alloy
Surface Treatment
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)/ M (Coarse)) Selection
R (Rc (PT)/ M (Coarse)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
20 mm
B
20 mm
E
20 mm
F
10 mm
X
5 mm
Y
4 mm
d (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
Previews
3D
Dimension
2D
Download CAD models