??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Balluff
Description
BTL7 P Digital SA330
Bill of material
BALLUFF BTL7-P511-M0025-A-SA330-S32
Product identifier
BTL7-P511-M0025-A-SA330-S32
Product view
-
Interface
P interface (DPI/IP)
Coding
5 = 10 to 30 V DC
resolution of system
11 = with DPI/IP
Version
Standard
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
Thread type
Connection type
Position sensor
Software/ Input-configuration
A
10.200 mm
Thread
Thread M4x4/6 deep mm
Weight
0.4 Kg
Customs number
Description
CAE
Previews
3D
Boyut
2D
CAD modeli indir