??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BTANSA - Terminal Blocks - Pneumatic - Pitch Standard BTAN_Series - 15 Square
Bill of material
BTANSA4-RM3-SM3
Part No.
Material
Aluminum Alloy
Surface Treatment
Clear Anodizing
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
R (M (Coarse)) Selection
S (M (Coarse)) Selection
P Pitch
15 mm
N No. of Pitches
Port Threads
A
15 mm
B
15 mm
E
15 mm
X
5 mm
Y
7.5 mm
d (Mounting Hole)
4.3 mm
M (Mounting Hole)
M4
Previews
3D
Dimension
2D
Download CAD models