??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
BTANCP, BTANCAP, G-BTANCP, G-BTANCAP - Terminal Blocks - Pneumatic - Pitch Configurable BTAN_Series - 20 Square
Bill of material
BTANCP4-R1-S1-P15
Part No.
Material
Aluminium Alloy
Surface Treatment
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
R (Rc (PT)/ M (Coarse)) Selection
S (Rc (PT)/ M (Coarse)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
20 mm
B
20 mm
E
20 mm
X
5 mm
Y
10 mm
d (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
Previews
3D
Dimension
2D
Download CAD models