??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BTA, BTAA,G-BTA, G-BTAA - Terminal Blocks - Pneumatic - Pitch Standard BTA_Series - 25 Square
Bill of material
BTA4-R1-S1
Part No.
Material
Aluminium Alloy
Surface Treatment
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
R (Rc (PT)/ NPT/ M (Coarse)) Selection
S (Rc (PT)/ NPT/ M (Coarse)) Selection
P Pitch
25 mm
N No. of Pitches
Port Threads
A
25 mm
B
25 mm
E
20 mm
X
7.5 mm
Y
12.5 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
Dimension
2D
Download CAD models