??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
BT16
Bill of material
BT16-16T-60S
Order number
Teeth
16
Pitch Diameter
260.39 mm
Outside Diameter
260 mm
Hub Diameter
mm
Bore Shape
Square
Bore Diameter
mm
Approx. Mass
0.6 kg
Material
Reinforced polyamide (black)
Previews
3D
Dimension
2D
Download CAD models