카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Fluted knob with locking thrust pad BT.32-SST-p-M8x50-SV32(0)
Elesa+Ganter
Clamping knobs
BT-SST-p-SV
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/bt_sst_p_sv/bt_sst_p_sv_asmtab.prj},{NB=Fluted knob with locking thrust pad BT.32-SST-p-M8x50-SV32(0)},{PARTNUMBER=108735},{DESCRIPTION=BT.32-SST-p-M8x50-SV32},{ROT=0},{DIM01=32},{DIM02=M8},{DIM03=22.0},{DIM04=17},{DIM05=21},{DIM06=32},{DIM07=6.0},{DIM08=50},{DIM09=9.0},{DIM10=6.0},{DIM11=11.0},{DIM12=6.0},{WEIGHT=53},{NDM=8.000},{KDM=6.466},{PPATH=bt_sst_p_sv_asmtpl.prj},{INFOEG=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 30
HELP_VARIABLE
Company
Elesa+Ganter
Description
BT-SST-p-SV - Fluted knobs with locking thrust pad
Bill of material
Fluted knob with locking thrust pad BT.32-SST-p-M8x50-SV32(0)
Code
108735
108735
Description
BT.32-SST-p-M8x50-SV32
BT.32-SST-p-M8x50-SV32
Rotation
°
D
32
32
mm
d6g
M8
M8
L
22.0
22.0
mm
d1
17
17
mm
d2
21
21
mm
d3
32
32
mm
d4
6.0
6.0
mm
l1
50
50
mm
l2
9.0
9.0
mm
l3
6.0
6.0
mm
l4
11.0
11.0
mm
l5
6.0
6.0
mm
Weight
53
53
g
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성