??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BSX0601 - Precision Ball Screws C3 - Shaft Diameter 6
Bill of material
BSX0601-80
Part No.
BSX0601-80
Precision Grade
C3
Thread Dia.
06 mm
Lead
01
Material of Thread Shaft
JIS-SCM415 Alloy Steel
Hardness of Thread Shaft
Carburized 58~62HRC
Material of Nut
JIS-SCM420 Alloy Steel
Hardness of Nut
Carburized 58~62HRC
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
40 mm
Twisting Direction
Right
No. of Turns
1 turn, 3 line
Ball Dia.
0.800 mm
Axial Play
0 (Preloaded) mm
Basic Load Rating C (Dynamic)
0.55 kN
Basic Load Rating Co (Static)
1.15 kN
Preload Torque
1.3 or Less N*cm
Nut Direction
Fixed Part Thread End Flat Machining
SC 1mm Increment
mm
SWC 1mm Increment
mm
SGC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models