??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
BSWE1002 - Normal Class Ball Screws-Shaft Dia. 10 Lead 2
Bill of material
BSWE1002-L150-T10-R-N-A
TYPECODE
BSWE1002
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
Nut Direction
Wrench Flats
Rod Type
Screw Shaft O.D.
10 mm
Lead
2 mm
Twisting Direction
Right mm
Ball Dia.
1.2 mm
Number of Circuits
1 turns, 3 rows mm
C (Dynamic)
2.38 kN
Co (Static)
5.58 kN
CATALOG
bswe1002.jpg
Previews
3D
Dimension
2D
Download CAD models