??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
BRÖTJE
Description
BSW-K - Wärmepumpe für die Betriebsart Sole/Wasser
Bill of material
BSW-K 8 7311519
Designation
Description
Level of Detail
Product data sheet
bsw_k_kc.pdf
Link to website
https://www.broetje.de
Certificate
Height
1950 mm
Width
600 mm
Depth
650 mm
Total weight
kg
Energieeffizienzklasse Heizung 35 °C/55 °C
Energy efficiency class TWW
A
Load profile
L
Operating mode
Sole/Wasser
Design type
Kompakt
Heat metering
Ja
Leistung des Elektroheizstabs
6 kW
Heizleistung B0/W35
kW
Kälteleistung B0/W35
kW
COP B0/W35
Schallleistungspegel
dB(A)
Gross storage volume
200 l
SA810ID03
Previews
3D
Dimension
2D
Download CAD models