??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BSST1204, BSSR1204, BSRR1204 , BSSZ1204, BSSRK1204, BSRRK1204, BSSZK1204, BSSR1210, BSRR1210 , BSSZ1210, BSSRK1210, BSRRK1210, BSSZK1210 - Rolled Ball Screws - Shaft Diameter 12
Bill of material
BSST1204-150
Part Number
Type Selection
Precision Grade
Thread Outer Diameter
12 mm
Lead
Material of Thread Shaft
1055 Carbon Steel
Hardness of Thread Shaft
Induction Hardened56~62HRC
Surface Treatment of Thread Shaft
Material of Nut
SCM420
Hardness of Nut
Carburized 58~62HRC
Surface Treatment of Nut
Material of Collar
1045 Carbon Steel
Surface Treatment of Collar
Black Oxide
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F Selection (1mm Increment for Specified)
mm
P 1mm Increment
mm
Y
85 mm
Grease Type Selection
No Machining on Both Ends
S 1mm Increment
mm
F 1mm Increment
mm
No Machining on Support Side Thread End
Nut Direction
No Retaining Ring Groove on Support Side Thread End
Machining on Support Side Thread
Q Selection
mm
G 1mm Increment
mm
Support Side Thread End Length
FC 1mm Increment
mm
Fixed Side Wrench Flats Machining
Key Groove on Fixed Side Thread End
KC 1mm Increment
mm
Key Groove on Fixed Side Thread End
K 1mm Increment
mm
S 1mm Increment
mm
Fixed Part Thread End Flat Machining
SC 1mm Increment
mm
SWC 1mm Increment
mm
SGC 1mm Increment
mm
Dedicated temporary shaft is included.
Previews
3D
Dimension
2D
Download CAD models