??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BSS1204, BSSK1204 - Precision Ball Screws - Thread Diameter 12, Lead 4
Bill of material
BSS1204-150
Part No.
BSS1204-150
Type Selection
Precision Grade
C5
Thread Dia.
12 mm
Lead
04
Material of Thread Shaft
AISI4150 Alloy Steel
Hardness of Thread Shaft
Induction Hardened 58~62HRC
Material of Nut
JIS-SCM420 Alloy Steel
Hardness of Nut
Carburized 58~62HRC
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F Selection (1mm Increment for Specified)
mm
P Selection (1mm Increment for Specified)
mm
Y
80 mm
Twisting Direction
Right
No. of Turns
2.5 turns, 1 line
Ball Dia.
2.3812 mm
Axial Play
0.005 or Less mm
Basic Load Rating C (Dynamic)
3.6 kN
Basic Load Rating Co (Static)
6.75 kN
Preload Torque
1.0 or Less N*cm
Grease Type Selection
No Machining on Support Side Thread End
Nut Direction
No Retaining Ring Groove on Support Side Thread End
Machining on Support Side Thread
Q Selection
mm
G 1mm Increment
mm
Support Side Thread End Length
FC 1mm Increment
mm
Key Groove on Fixed Side Thread End
KC 1mm Increment
mm
Key Groove on Fixed Side Thread End
K 1mm Increment
mm
S 1mm Increment
mm
Fixed Part Thread End Flat Machining
SC 1mm Increment
mm
SWC 1mm Increment
mm
SGC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models