??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BSS1202, BSSE1202, BSSK1202, BSSEK1202 - Precision Ball Screws - Thread Diameter 12, Lead 2
Bill of material
BSS1202-150
Part No.
Type Selection
Precision Grade
Thread Dia.
12 mm
Lead
02
Material of Thread Shaft
JIS-SCM415 Alloy Steel
Hardness of Thread Shaft
Carburized 58~62HRC
Material of Nut
JIS-SCM420 Alloy Steel
Hardness of Nut
Carburized 58~62HRC
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F Selection (1mm Increment for Specified)
mm
P Selection (1mm Increment for Specified)
mm
Y
93 mm
D
25 mm
D1
12 mm
A
35 mm
B
27 mm
T
8 mm
Z
10 mm
W
11.5 mm
V
34 mm
R
44 mm
C
33 mm
d
4.5 mm
d1
8 mm
h
4.4 mm
Twisting Direction
Right
No. of Turns
2.5 Turns, 1 Line
Ball Dia.
1.5875 mm
Axial Play
mm
Basic Load Rating C (Dynamic)
2.45 kN
Basic Load Rating Co (Static)
4.1 kN
Preload Torque
Grease Type Selection
No Machining on Support Side Thread End
Nut Direction
No Retaining Ring Groove on Support Side Thread End
Support Side Thread End Length
FC 1mm Increment
mm
Key Groove on Fixed Side Thread End
KC 1mm Increment
mm
Key Groove on Fixed Side Thread End
K 1mm Increment
mm
S 1mm Increment
mm
Fixed Part Thread End Flat Machining
SC 1mm Increment
mm
SWC 1mm Increment
mm
SGC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models