您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
BSF1604EC3T-339
DAI-ICHI SOKUHAN WORKS CO.
C3 Precision ball screw
Steel ball screw
Finished shaft ends
Powered by
CAD模型選擇
{issoku/precision_ball_screw/steel_ball_screws/finished_shaft_ends/bsf1604e_asmtab.prj},{NB=BSF1604EC3T-339(0)},{TYPE=BSF},{D1=16},{LEAD=4},{NOC=2.5×1},{LS=339},{DN=},{AC=T},{PN=0},{AG=C3},{S=With plastic seal},{VER=19},{XX=2},{PPATH=assemblies/finished_shaft_steel_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
DAI-ICHI SOKUHAN WORKS CO.
Description
BSF1604E... - Finished shaft ends
Bill of material
BSF1604EC3T-339
Length of screw (Stroke)
339mm (200)
439mm (300)
539mm (400)
339mm (200)
439mm (300)
539mm (400)
Direction of nuts
Standard
Reverse (Option)
Standard
Reverse (Option)
Axial clearance
Standrad (0.005mm include)
Precise clearance : 5% of Ca. (Option)
Standrad (0.005mm include)
Precise clearance : 5% of Ca. (Option)
Position of nuts
Accuracy grade
C3
Dynamic load ratings Ca
4640
N
Static load ratings Coa
8530
N
Seal
With plastic seal
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型