??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
BSA51 - ELESA-Base for spindle locking
Bill of material
Base for spindle locking BSA51-10
Code
Description
B
33 mm
L
47 mm
f
21 mm
f1
23.5 mm
l1
30.5 mm
l2
11 mm
d
mm
d1
4.5 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models