??
Catalog navigation
CAD模型选择
可提供的产品: 17
HELP_VARIABLE
Company
Alfa Laval
Description
BS4825 - Concentric Reducer
Bill of material
9612927608
Item number
Description
SIze
mm
Shape
Concentric Reducer
Standard
BS4825
Material
1.4404 (316L)
External surface finish
Polished
Internal surface finish
Raw
Outer diameter
mm
Inner diameter
mm
Thickness
mm
Outer diameter
mm
Inner diameter
mm
Thickness
1.60 mm
Length
mm
Weight
kg
预览
3D
尺寸标注
2D
下载CAD模型