??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bs2660_9rb1g - Bel Power Solutions
Bill of material
BS2660-9RB1G
Part Number
BS2660-9RB1G
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 24/24VDC, 2/2A, Input 14-70VDC, Output Voltage Control Input, Cooling Plate Standard Case, RoHS Compliant
Power
96 W
Voltage Input
14-70 VDC
Output Voltage
24/24 VDC
Output Current
2.vlj A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models