??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bs2320_7r - Bel Power Solutions
Bill of material
BS2320-7R
Part Number
BS2320-7R
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 12/12VDC, 4/4A, Input 14-70VDC, Output Voltage Control Input
Power
96 W
Voltage Input
14-70 VDC
Output Voltage
12.pro VDC
Output Current
4.tra A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Download CAD models