??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bs1501_9rg - Bel Power Solutions
Bill of material
BS1501-9RG
Part Number
BS1501-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 98W, Output 15VDC, 6.5A, Input 14-70VDC, Output Voltage Control Input, RoHS Compliant
Power
98 W
Voltage Input
14-70 VDC
Output Voltage
15 VDC
Output Current
6,5 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models