??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Fabory
Description
BS 1083 BSHCSFT V2 - Hexagon head screws
Bill of material
Hexagon head screw BS 1083 V2 5/16x1 BSW
Article Number
Nominal size
Inch
Nominal length
Inch
Brand
Fabory
Standard
BS ≈1083 (1965)
Thread
British Standard Fine
Thread direction
Right
Style
Fully threaded
Type
Hex head bolt fully threaded
Basic material
Steel
Grade
≥Grade R
Surface treatment
Plain
Head shape
Hexagon head
Driving feature
Hexagon
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat code
7318158290
eClass
UNSPSC
31161620
ETIM
EC002395
URL
https://www.fabory.com/en-GB/p/03010079025
Packaging unit
PCS
Number of threads per inch
Inch
Diameter of unthreaded portion of shank-max
Inch
Width across flats-max
Inch
Width across corners-max
Inch
Diameter of washer face-max
Inch
Thickness of head-max
Inch
Radius under head-max
0.015 Inch
Maximum off-centre distance between centre line of hole and thread
Inch
Short description
LOD
Previews
3D
Dimension
2D
Download CAD models