??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
BRUSNP - Roll Brush -Pitch Configurable-
Bill of material
BRUSNP20-60-100-20-20
Part Number
Type
BRUSNP
D1
20 mm
D Selection
mm
L Selection
mm
L1 5mm Increment
mm
Enter value for L1
L1 5mm Increment
mm
cm
inch
ft
P Selection
mm
V
12 mm
h
5.5 mm
d
0.3 mm
H
mm
M
4
Proper Motor Power
kW
Brush Trimming
DC 5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models