??
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
VOSS
Description
Connecting flange coupling reductions 6000 psi ZAKO - Standard series 400 bar, hole pattern template according to SAE J 518 C / ISO 6162
Bill of material
0513431900
Order no.
Order designation
Order no. Part 1
Order no. Part 2
Order no. Part 3
Info
Catalogue
ZAKO flange connection
Info
Tube d1 x s
mm
Flange size
INCH
Diameter
mm
Diameter
mm
Length
mm
Length
mm
Length
mm
cylinder screws
Length
mm
Width
mm
Torque -10%
Nm
Distance
mm
Distance
mm
Previews
3D
Размер
2D
Сваляне на CAD модели