??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Royme
Description
BREI 14 - Retaining clamp
Bill of material
BREI 14
Code
BREI 14
D1
14.6 mm
D2
10.8 mm
D3
10.5 mm
D4
6.5 mm
L
9 mm
a
10 mm
b
6 mm
c
3 mm
Previews
3D
Dimension
2D
Download CAD models