??
Catalog navigation
CAD model selection
Selectable products: 109
HELP_VARIABLE
Company
Funken
Description
Breech 90° - HoKa Breech with sockets 90° outlet
Bill of material
Breech 90° PP, inner diameter = 160 - 10006585(LOD=M-300)
Article number
LOD Destination
LOD Level
Article
Weight
kg
Material
Color
Diameter
mm
Angle
90 °
Length
mm
Length
mm
Tolerance Ø
mm
Thickness
mm
Info text
Information
Info text
Specification
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models