??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Royme
Description
BRE A8 - Retaining clamp
Bill of material
BRE A8
Code
BRE A8
L1
18.5 mm
L2
15 mm
L3
12.2 mm
L4
10 mm
L5
12.2 mm
L6
8.5 mm
L7
7.5 mm
a
7 mm
b
2.3 mm
L8
1.5 mm
Previews
3D
Dimension
2D
Download CAD models