??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Brakecbl. Dunker LPBr1 5,0m
Bill of material
HARTING 6.188720000705E+14
Preview
Product number of the Manufacturer
6.188720000705E+14
Short Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
Long Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
Manufacturer Type Description
Brakecbl. Dunker LPBr1 5,0m
Alternative product number
61 88 720 0007 0500
Manufacturer Name
HARTING
Delivery Time
42
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part