??
Catalog navigation
CAD model selection
Selectable products: 184
HELP_VARIABLE
Company
HEFA
Description
BR17A_D - Positioning Pin - Shoulder Type, Internal Thread Type, P Size Selection Type/P.L.H Size Specification Type - Large Head/Small Head Cone Angle Type
Bill of material
BR17CR-D10-P7-L10-H2
CNSORDERNO
Series code
SHAPE
TYPE
material quality
hardness
Surface Treatment
D
mm
Tolerance of D
mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
E
mm
S
mm
M
(W)
mm
V
mm
Change E size
TC machining dimensions
mm
Change the neck retraction groove to R0.5
Add two planes (machining two planes on the shoulder)
AF machining dimensions
mm
Increase wrench hole
LAC machining dimensions
0.0 mm
Add inner hexagonal hole
AB machining dimension 1
0.0 mm
AB machining dimension 2
0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models