??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ASOH
Description
BR
Bill of material
BR-7106
Order number
Type of angle
Type of lever
Type of color
Type of cap
Position of handle
Diameter
6 mm
Thread (R)
Diameter
mm
L1
37 mm
L
mm
H
29 mm
Previews
3D
Dimension
2D
Download CAD models