??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BQM35_36 - Covered Magnet/Disc/Boss Type
Bill of material
BMQ35-D22
code
type
Magnet holder material
SUM23
Magnet holder surface treatment
Galvanized
magnet material
NdFeB
lining material
Silicone Rubber(black)
lining hardness
Shaw 75 +5/-5
heat resistant temperature
80
D
mm
H
mm
d
mm
h
6 mm
M
4 mm
Adsorption force
50(5.1) N(kgf)
website link
website link
Previews
3D
Dimension
2D
Download CAD models