??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bq7660_7r - Bel Power Solutions
Bill of material
BQ7660-7R
Part Number
BQ7660-7R
Description
DC-DC Rugged Melcher™ Cassette, Power 132W, Output 24/24VDC, 5.1/5.1A, Input 14.4-36VDC, Output voltage control input
Power
132 W
Voltage Input
14.4.1936 VDC
Output Voltage
24/24 VDC
Output Current
5.1/5.1 A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Download CAD models