??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bq7320_7r - Bel Power Solutions
Bill of material
BQ7320-7R
Part Number
BQ7320-7R
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 12/12VDC, 9.2/9.2A, Input 14.4-36VDC, Output voltage control input, Long Case (220mm)
Power
120 W
Voltage Input
14.4.1936 VDC
Output Voltage
12.pro VDC
Output Current
9.2/9.2 A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Download CAD models